Alternate Catalog No. : 72171 1
Catalog No. : 721711
Description: 4-11/16-SQ BX,STL,42CU,1/2,3/4E&1-K
UPC: 785991182958
Square Box, 42 Cubic Inches, 4-11/16 Inches Square x 2-1/8 Inches Deep, 1 Inch Eccentric Knockouts, Pre-Galvanized Steel, Welded Construction, For use with Conduit
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Steel Outlet Boxes |
|
Application |
For use with conduit |
Specifications
|
Number Of Outlet |
1 |
|
Material |
Steel |
|
Cubic Capacity |
42 cu in |
|
Knockouts |
13 |
|
Color |
Silver |
Classifications
|
Brand Name |
Steel City |
|
Standard |
UL E2969 |
Dimensions
|
Size |
4-11/16 Inches Height x 4-11/16 Inches Width x 2-1/8 Inches depth |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| CSA | 5043 | 441101 | N/A | 1311054_2013-12-05 | N/A |
| UL | E2969 | N/A | QCIT | N/A | N/A |
Documents/Support Tools
|
Sales Drawing |