text.skipToContent text.skipToNavigation

Catalog No. : 72171-1P

Description:  72171-1 WITH PIGTAIL INSTALLED

UPC: 785991065411

Square Box, 42 Cubic Inches, 4-11/16 Inches Square x 2-1/8 Inches Deep, 1/2 Inch, 3/4 Inch, and 1 Inch Eccentric Knockouts, Pre-Galvanized Steel, Welded Construction, 10-1/2 Inch #12 AWG Solid Wire Pigtail, For use with Conduit
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Specialty electrical boxes

Application

For use with the conduits

Specifications

Number Of Outlet

1

Material

Steel

Color

Gray

Cable Entry

Knockouts

Cubic Capacity

42 cu in

Classifications

Brand Name

Efab

Dimensions

Size

4-11/16 Inches Height x 4-11/16 Inches Width x 2-1/8 Inches depth

Compliance and Certifications

TSCA TSCA Section 6(h) Compliant
ETIM EC002600 Box/housing for surface mounting on the wall/ceiling

Shape

Square

Mounting method

Wall-/ceiling mounting

Length

119.063 mm

Width

119.063 mm

Depth

53.975 mm

Material

Steel

Weatherproof

N