text.skipToContent text.skipToNavigation

Alternate Catalog No. : 72151 1/2 3/4 E

Catalog No. : 721511/23/4E

Description:  4-11/16-SQ BX,STL,29.5CU,1/2&3/4E-K

UPC: 785991182064

Square Box, 29.5 Cubic Inches, 4-11/16 Inches Square x 1-1/2 Inches Deep, 1/2 Inch and 3/4 Inch Eccentric Knockouts, Pre-Galvanized Steel, Welded Construction, Suitable for use without a Bonding Jumper in Circuits Above or Below 250 Volts, For use with Conduit
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Steel Outlet Boxes

Application

For use with conduit

Specifications

Number Of Outlet

1

Material

Steel

Cubic Capacity

29.5 cu in

Knockouts

16

Color

Silver

Classifications

Brand Name

Steel City

Standard

UL E2969

Dimensions

Size

4-11/16 Inches Height x 4-11/16 Inches Width x 1-1/2 Inches depth

Compliance and Certifications

REACH REACH 253 Compliant
TSCA TSCA Section 6(h) Compliant

Certification/Standard

CLASS File Number Class CCN Certificate Number Library Number
UL E2969 N/A QCIT N/A N/A

Sustainability

Environmental product declaration

9AKK108471A3879

Documents/Support Tools

Sales Drawing

Click here