text.skipToContent text.skipToNavigation

Catalog No. : 71W-GFCI-N

Description:  RESI RECT 1G FLOOR BOX GFCI NICKEL

UPC: 785991039337

Single Gang Flush Service Residential Floor Box, 18 Cubic Inches, Length 3 Inches, Width 2 Inches, Depth 3-1/2 Inches, 1/2 Inch Knockouts, Galvanized Steel with Nickel Cover, GFI Receptalce 15A 125V, Tamper Reistant, For Wood, Ceramic Tile, or Carpeted Floor Applications
View More View Less
For more info visit:  electrification.us.abb.com
  • Residential floor box kit that includes a Steel City switch box, cover flange and receptacle.
  • Durable metallic covers and flanges are available in aesthetic brass or nickel finishes
  • Covers meet UL scrub water requirements for wood, tile and carpet
  • Box includes integral non-metallic sheathed cable clamps.

Descriptors

Category

Floor boxes

Special Features

Residential floor box kit that includes a Steel City switch box, cover flange and receptacle.

Application

Ideal for use in residential market in wood floor applications

Specifications

Material

Stamped Steel

Knockouts

Yes

Classifications

Brand Name

Steel City

Standard

UL E2969
UL E2969

ETIM EC000024 Installation box for underfloor-installation

Cover model

Rectangular

Suitable for wet cleaning

N

Suitable for hollow floor

Y

Material

Other

With opening carpeting

Y

Min. built-in depth

88.9 mm

Colour

Other

Length external dimension

76.2 mm

Width outside dimension

50.8 mm

Documents/Support Tools

Instruction Sheet

Click here

Sales Drawing

Click here

Marketing Brochure

Click here