Catalog No. : 71W-DS-C
Description: RESIDENTIAL FLOOR BOX DUPLEX BRASS
UPC: 785991040975
Tired of tripping over extension cords? Look no further than the Steel City single-gang residential floor box kit. This affordable and conveniently packaged kit for the residential market provides power right where you need it most.
- Box includes integral nonmetallic sheathed cable clamps.
- Kit includes switch box, cover, flange and receptacle.
Descriptors
|
Category |
Floor boxes |
Specifications
|
Material |
Galvanized Steel Box / Aluminum Cover |
|
Knockouts |
0 |
Classifications
|
Brand Name |
Steel City |
|
Standard |
UL E2969 |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| CSA | 12798 | 441101 | N/A | N/A | N/A |
| UL | E2969 | N/A | QCIT | N/A | N/A |
|
Cover model |
Rectangular |
|
Suitable for wet cleaning |
N |
|
Suitable for hollow floor |
Y |
|
Material |
Other |
|
With opening carpeting |
N |
|
Min. built-in depth |
88.9 mm |
|
Colour |
Other |
|
Length external dimension |
76.2 mm |
|
Width outside dimension |
50.8 mm |