Catalog No. : 71W-DS
Description: RESI RECT 1G FLOOR BOX DUPLEX BRASS
UPC: 785991039306
- Residential floor box kit that includes a Steel City switch box, cover flange and receptacle.
- Durable metallic covers and flanges are available in aesthetic brass or nickel finishes
- Covers meet UL scrub water requirements for wood, tile and carpet
- Box includes integral non-metallic sheathed cable clamps.
Descriptors
|
Category |
Floor boxes |
|
Special Features |
Residential floor box kit that includes a Steel City switch box, cover flange and receptacle. |
|
Application |
Ideal for use in residential market in wood floor applications |
Specifications
|
Material |
Stamped Steel |
|
Cubic Capacity |
18 cu in |
|
Knockouts |
11 |
Classifications
|
Brand Name |
Steel City |
|
Standard |
UL E2969 |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| UL | E2969 | N/A | QCIT | N/A | N/A |
|
Cover model |
Rectangular |
|
Suitable for wet cleaning |
N |
|
Suitable for hollow floor |
Y |
|
Material |
Other |
|
With opening carpeting |
Y |
|
Min. built-in depth |
88.9 mm |
|
Colour |
Other |
|
Length external dimension |
76.2 mm |
|
Width outside dimension |
50.8 mm |
Documents/Support Tools
|
Instruction Sheet |
|
Sales Drawing |
|
Marketing Brochure |