Catalog No. : 716B562G26
Description: ABB TEST SWITCH, 2C, 8P CONTAC
UPC:
FT1 (716B562G26 - P P P P P P P P C-C) Black Cover, Screw Terminals
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
FT Test Switch |
Specifications
|
Type |
FT1 |
|
Arrangement |
P P P P P P P P C-C |
|
Cover |
Black |
|
Terminal |
Screw |
|
Depth |
Standard |
|
Position A |
P1 P1 P1 P1 P1 P1 P1 P1 C1-C1 |
|
No. of Currents |
2 |
|
No. of Potatials |
8 |
|
Number of Poles |
10 |