Catalog No. : 714B325G25
Description: FT1SW (FT1-135)
UPC:
FT1 (714B325G25 - P P P C-C C-C C-C C) Black Cover, Screw Terminals
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
FT Test Switch |
Specifications
|
Type |
FT1 |
|
Arrangement |
P P P C-C C-C C-C C |
|
Cover |
Black |
|
Terminal |
Screw |
|
Depth |
Standard |
|
Position A |
P1 P1 P1 C1-C1 C1-C1 C1-C1 C1 |
|
No. of Currents |
7 |
|
No. of Potatials |
3 |
|
Number of Poles |
10 |