text.skipToContent text.skipToNavigation

Catalog No. : 7148W

Description:  200A,PLG,4P4W,AT,600VAC

UPC: 708917330424

Plug, 200Amp, 4 Pole 4 Wire, 600 Volts
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Electrical sleeves

Specifications

Number Of Poles

4

Number Of Wires

4

Amperage Rating

200 Amps

Voltage Rating

600 V

Classifications

Brand Name

Russellstoll

ETIM EC001322 Round socket/plug for high currents

Amperage

200 A

Construction type

Plug

Number of poles

4