text.skipToContent text.skipToNavigation

Catalog No. : 7124-78

Description:  60A,REC,3P4W,AT,600V,JB,AA,FC

UPC: 708917136019

Receptacle with Junction Box, Angle Adapter, and Flap Cap, 60 Amps, 3 Pole 4 Wire, 600VAC
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Electrical sleeves

Specifications

Number Of Poles

3

Number Of Wires

4

Amperage Rating

60 Amps

Voltage Rating

600 V

Classifications

Brand Name

Russellstoll

ETIM EC001322 Round socket/plug for high currents

Amperage

60 A

Number of poles

3