Catalog No. : 71015
Description: LOCKTITE CU CONE SCREW LUG 1-250
UPC: 786210710150
Locktite Copper Cone Screw Lug for Conductor Range 1-250, 3/8 Inch Bolt Hole, Wrench Torque 250 In/Lbs
View More
View Less
For more info visit:
electrification.us.abb.com
- Conically shaped screw compresses copper conductor so each strand is forced to carry its share of the load.
- Exerts equal pressure on each conductor strand.
Descriptors
|
Category |
Mechanical connectors |
|
Special Features |
Conically shaped screw compresses copper conductor so each strand is forced to carry its share of the load. |
Specifications
|
Material |
Copper |
Classifications
|
Brand Name |
Blackburn |
|
Standard |
UL E9809 |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 247 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| CSA | 4503 | 622302 | N/A | N/A | N/A |
| CSA | 7222 | 622302 | N/A | N/A | N/A |
| UL | E9809 | N/A | ZMVV | N/A | N/A |
Documents/Support Tools
|
Sales Drawing |