text.skipToContent text.skipToNavigation

Catalog No. : 71010G

Description:  LOCKTITE CU CONE GRN SCRW LUG 4-2/0

UPC: 786210818931

Cone Screw Lug with Green Colored Pressure Set Screw for Grounding Identification. One Bolt Hole. For Copper Cable Wire Range 4-2/0, Bolt Size 3/8. Material - High Conductivity Cast Copper with Plain Finish. Length 1-21/32 inch, Width 23/32 inch, Height 25/32 inch, Pad Thickness 3/8 inch.
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Mechanical connectors

Classifications

Brand Name

Blackburn

Standard

UL E9809

Dimensions

Bolt Size

3/8 in

Compliance and Certifications

RoHS RoHS3 Compliant
TSCA TSCA Section 6(h) Compliant

Certification/Standard

CLASS File Number Class CCN Certificate Number Library Number
CSA 4503 622302 N/A N/A N/A
UL E9809 N/A ZMVV N/A N/A