text.skipToContent text.skipToNavigation

Catalog No. : 70M8-A-90

Description:  LUG 90DEG 70MM2 M8 CL A 1HL CU BRN

UPC: 786209808110

Metric Lug, Copper, Electro-Tin Plating Finish, Class A, Cable Size 70mm Squared, Bolt Size M8, 90 Degree, Brown, 1 Hole
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Cable or wire lug

Specifications

Cable Size

70 mm2

Number Of Holes

1

Voltage Rating

35 kV

Insulation

None

Material

Copper

Color

Brown

Classifications

Brand Name

Spec-Kon

Dimensions

Stud Size

M8

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 240 Compliant
TSCA TSCA Section 6(h) Compliant

Documents/Support Tools

Instruction Sheet

Click here

Sales Drawing

Click here