Catalog No. : 70M16-A
Description: LUG STR 70MM2 M16 CL A 1HL CU BRN
UPC: 786209804396
Metric Lug, Copper, Electro-Tin Plating Finish, Class A, Cable Size 70mm Squared, Bolt Size M16, Straight, Brown, 1 Hole
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Cable or wire lug |
Specifications
|
Cable Size |
70 mm2 |
|
Number Of Holes |
1 |
|
Voltage Rating |
35 kV |
|
Insulation |
None |
|
Material |
Copper |
|
Color |
Brown |
Classifications
|
Brand Name |
Spec-Kon |
Dimensions
|
Stud Size |
M16 |