Catalog No. : 70C
Description: COUPLING
UPC: 783786800537
Ground Rod Coupling - Type C, Size 3/4, Thread Size 3/4 - 10 UNS
View More
View Less
For more info visit:
electrification.us.abb.com
- Streamlined design reduces driving friction.
- Threaded couplings of high-strength, corrosion resistant alloy. Tapped for use of all standard threaded sectional rods.
- For joining sectional ground rods.
Descriptors
|
Category |
Grounding devices or assemblies |
|
Special Features |
Streamlined design reduces driving friction. |
|
Application |
For joining sectional ground rods. |
Specifications
|
Conductor Material |
Copper |
|
Insulation |
No |
Classifications
|
Brand Name |
Blackburn / EZGROUND |
|
Standard |
UL E3060 |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 240 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| UL | E3060 | N/A | KDER | N/A | N/A |
Documents/Support Tools
|
Sales Drawing |