text.skipToContent text.skipToNavigation

Catalog No. : 7074-02-BH

Description: 

UPC:

4-gang 48 cu.in. brown phenolic outlet box with side bracket, stabilizing bar and #36 clamps bulk packed.
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Outlet box

Special Features

#36 clamps bulk packed

Application

Can be installed in the same stud cavity of a shared two-hour wall.

Specifications

Material

Non-metallic

Color

Brown

Knockouts

Yes

Classifications

Brand Name

Carlon / Nutek

Standard

UL E11461