text.skipToContent text.skipToNavigation

Alternate Catalog No. : 703 3/4 HDG

Catalog No. : 7033/4HDG

Description:  HDG EMT PIPE CLAMP

UPC: 616013115992

Clamp, Universal, 14 Gauge, Size 3/4 Inch, Pipe Outer Diameter .932 Inches - 1.050 Inches, Hot-Dip Galvanized Steel, For use with Rigid or IMC Conduit, Pipe and Electrical Metal Tubing
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Square nut is captivated on the shoulder for easy one-handed tightening.
  • Straps are interchangeable with 1-1/2 Inch strut, for broader application.
  • Straps are shipped assembled so counting and sorting are easier.
  • Pipe and conduit sizes are shown on the strap for easy identification.

Descriptors

Category

Hanger for trapezoidal ceiling

Special Features

Bolt head is combination slot and hex head for flexibility of attachment

Application

Superstrut Pipe Straps are designed to be twist inserted anywhere along the slot side of the channel.

Specifications

Material

Steel

Finish

Hot-Dip Galvanized

Classifications

Brand Name

Superstrut

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 247 Compliant
TSCA TSCA Section 6(h) Compliant

Documents/Support Tools

Sales Drawing

Click here