text.skipToContent text.skipToNavigation

Alternate Catalog No. : 703 3/4

Catalog No. : 7033/4

Description:  UNIVERSAL CLAMP 14GA 1/2IN STL

UPC: 616013143643

Clamp, Universal, 14 Gauge, Size 3/4 Inch, Pipe Outer Diameter .932 Inches - 1.050 Inches, Steel, For use with Rigid or IMC Conduit, Pipe and Electrical Metal Tubing
View More View Less
For more info visit:  electrification.us.abb.com
  • Square nut is captivated on the shoulder for easy one-handed tightening.
  • Straps are interchangeable with 1-1/2 Inch strut, for broader application.
  • Straps are shipped assembled so counting and sorting are easier.
  • Pipe and conduit sizes are shown on the strap for easy identification.

Descriptors

Category

Hose or pipe clamps

Special Features

Bolt head is combination slot and hex head for flexibility of attachment

Application

Superstrut Pipe Straps are designed to be twist inserted anywhere along the slot side of the channel.

Specifications

Material

Steel

Finish

GoldGalv/Standard

Number Of Holes

0

Classifications

Brand Name

Superstrut

Dimensions

Maximum Clamp Diameter

1.050 in

Minimum Clamp Diameter

0.932 in

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 253 Compliant
TSCA TSCA Section 6(h) Compliant

Documents/Support Tools

Sales Drawing

Click here