Alternate Catalog No. : 703 1EG
Catalog No. : 7031EG
Description: UNIV CLP 14GA SZ 1IN OD1.163IN EG
UPC: 616013143650
Clamp, Universal, 14 Gauge, Size 1 Inch, Pipe Outer Diameter 1.163 Inches - 1.315 Inches, Electro-Galvanized Steel, For use with Rigid or IMC Conduit, Pipe and Electrical Metal Tubing
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
- Square nut is captivated on the shoulder for easy one-handed tightening.
- Straps are interchangeable with 1-1/2 Inch strut, for broader application.
- Straps are shipped assembled so counting and sorting are easier.
- Pipe and conduit sizes are shown on the strap for easy identification.
Descriptors
|
Category |
Hose or pipe clamps |
|
Special Features |
Bolt head is combination slot and hex head for flexibility of attachment |
|
Application |
Superstrut Pipe Straps are designed to be twist inserted anywhere along the slot side of the channel. |
Specifications
|
Material |
Steel |
|
Finish |
SilverGalv/Electro-Galvanized |
|
Number Of Holes |
0 |
Classifications
|
Brand Name |
Superstrut |
Dimensions
|
Maximum Clamp Diameter |
1.315 in |
|
Minimum Clamp Diameter |
1.163 in |
Documents/Support Tools
|
Sales Drawing |