Alternate Catalog No. : 702 3 EG
Catalog No. : 7023EG
Description: RGD COND CLP 3IN 12GA EG STEEL
UPC: 616013140949
Strap, 12 Gauge, Size 3 Inch, Outer Diameter Size 3.500 Inches, Electro-Galvanized Steel, For Rigid or IMC Conduit, Pipe and Electrical Metal Tubing
View More
View Less
For more info visit:
electrification.us.abb.com
- Square nut is captivated on the shoulder for easy one-handed tightening.
- Straps are interchangeable with 1-1/2 Inch strut, for broader application.
- Straps are shipped assembled so counting and sorting are easier.
- Pipe and conduit sizes are shown on the strap for easy identification.
Descriptors
|
Category |
Metal straps |
|
Special Features |
Bolt head is combination slot and hex head for flexibility of attachment |
|
Application |
Superstrut Pipe Straps are designed to be twist inserted anywhere along the slot side of the channel. |
Specifications
|
Material |
Steel |
Classifications
|
Brand Name |
Superstrut |
Dimensions
|
Size |
3 Inches |
Documents/Support Tools
|
Sales Drawing |