Catalog No. : 7021T-1-C-48
Description: BOLTED ALUM FLEX CONN
UPC: 783786961597
Bolted Aluminum Flexible Connector, 1 Cable, Pads are Offset and Rotated
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Substation connector |
|
Special Features |
4-Hole Pads are Offset and Rotated |
Specifications
|
End Connection |
Mechanical |
|
Material |
Aluminum |
|
Finish |
Bare |
|
Insulation |
None |
Classifications
|
Brand Name |
Homac |
Dimensions
|
Size |
48 inches |