text.skipToContent text.skipToNavigation

Alternate Catalog No. : 702 1 EG

Catalog No. : 7021EG

Description:  RGD COND CLP 1IN 14GA EG STL

UPC: 616013140567

Strap, 14 Gauge, Size 1 Inch, Outer Diameter Size 1.315 Inches, Electro-Galvanized Steel, For Rigid or IMC Conduit, Pipe and Electrical Metal Tubing
View More View Less
For more info visit:  electrification.us.abb.com
  • Square nut is captivated on the shoulder for easy one-handed tightening.
  • Straps are interchangeable with 1-1/2 Inch strut, for broader application.
  • Straps are shipped assembled so counting and sorting are easier.
  • Pipe and conduit sizes are shown on the strap for easy identification.

Descriptors

Category

Metal straps

Type

Pipe Straps, Pipe Clamps & Hangers (Series 700)

Special Features

Bolt head is combination slot and hex head for flexibility of attachment

Application

Superstrut Pipe Straps are designed to be twist inserted anywhere along the slot side of the channel.

Specifications

Material

Steel

Classifications

Brand Name

Superstrut

Dimensions

Size

1 Inch

Compliance and Certifications

REACH SVHC REACH 223 Compliant
TSCA TSCA Section 6(h) Compliant

Documents/Support Tools

Sales Drawing

Click here

Click here