text.skipToContent text.skipToNavigation

Alternate Catalog No. : 702 12INCH EG

Catalog No. : 70212INCHEG

Description:  RGD COND CLP 12IN 10GA EG STEEL

UPC: 616013062944

Strap, 10 Gauge, Size 12 Inch, Outer Diameter Size 12.750 Inches, Electro-Galvanized Steel, For Rigid or IMC Conduit, Pipe and Electrical Metal Tubing
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Metal straps

Specifications

Material

Steel

Classifications

Brand Name

Superstrut

Dimensions

Size

12 Inches

Width

1-1/4 in

Thickness

10 Gauge

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 247 Compliant
TSCA TSCA Section 6(h) Compliant

Documents/Support Tools

Sales Drawing

Click here