text.skipToContent text.skipToNavigation

Alternate Catalog No. : 702 10SS

Catalog No. : 70210SS

Description:  RIGID CONDUIT CLAMPSTAINLESS STEEL

UPC: 616013103784

Strap, 10 Gauge, Size 10 Inch, Outer Diameter Size 10.750 Inches, Stainless Steel, For Rigid or IMC Conduit, Pipe and Electrical Metal Tubing
View More View Less
For more info visit:  electrification.us.abb.com
  • Square nut is captivated on the shoulder for easy one-handed tightening.
  • Straps are interchangeable with 1-1/2 Inch strut, for broader application.
  • Straps are shipped assembled so counting and sorting are easier.
  • Pipe and conduit sizes are shown on the strap for easy identification.

Descriptors

Category

Metal straps

Special Features

Bolt head is combination slot and hex head for flexibility of attachment

Application

Superstrut®, Pipe Straps are designed to be twist inserted anywhere along the slot side of the channel.

Classifications

Brand Name

Superstrut

Documents/Support Tools

Sales Drawing

Click here