Catalog No. : 7021-1-CC-38W2
Description: AL Cable Jumper 38 inch 4N pads
UPC: 783786769261
Bolted Aluminum, Welded Cable Jumpers, Flat to Flat, 1 Cable, Pad 1 Straight, Pad 2 Straight, Cable Length 38 inches, Both Sides Factory Welded. 3 inch 4-Hole Nema Pad. 795 Ropelay Ampacity (30 Degrees C/40 Degrees C) 885 Amps.
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Substation connector |
Specifications
|
End Connection |
Mechanical |
|
Material |
Aluminum |
|
Finish |
Bare |
Classifications
|
Brand Name |
Homac |