text.skipToContent text.skipToNavigation

Alternate Catalog No. : 7020-2-EGSL-55 7/8W2

Catalog No. : 70202EGSL557/8W2

Description:  WELDED ALUM TERMINATION

UPC: 783786437610

Bolted Aluminum, Welded Cable Jumpers, Flat to Flat, 2 Cables, Pad 1 Straight - 4 inch 4-Hole Nema Pad. Pad 2 6-Hole Nema Pad - Wide, Cable Length 55-7/8 inches (Cable Spacers Supplied), Both Sides Factory Welded. 1272 Ropelay Ampacity (30 Degrees C/40 Degrees C) 940 Amps. SL - Slotted Holes.
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Substation connector

Specifications

End Connection

Mechanical

Material

Aluminum

Finish

Bare

Classifications

Brand Name

Homac