Catalog No. : 7020-3-EG1-45W2
Description: WELDED ALUM MISC
UPC: 783786792979
Bolted Aluminum, Welded Cable Jumpers, Flat to Flat, 2 Cables, Pad 1 Straight - 4 inch 4-Hole Nema Pad., Pad 2 6-Hole Nema Pad - Wide, Cable Length 45 inches (Cable Spacers Supplied), Both Sides Factory Welded. . 1272 Ropelay Ampacity (30 Degrees C/40 Degrees C) 940 Amps.
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Substation connector |
Specifications
|
End Connection |
Mechanical |
|
Material |
Aluminum |
|
Finish |
Bare |
Classifications
|
Brand Name |
Homac |