Catalog No. : 7020-3-EE-120W1
Description: AL Cable Jumper 120 inch 4NN pads
UPC: 783786769216
Bolted Aluminum, Welded Cable Jumpers, Flat to Flat, 3 Cables, Pad 1 Straight, Pad 2 Straight, Cable Length 120 inches (Cable Spacers Supplied), One Side Factory Welded. 4 inch 4-Hole Nema Pad. 1272 Ropelay Ampacity (30 Degrees C/40 Degrees C) 940 Amps.
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Substation connector |
Specifications
|
End Connection |
Mechanical |
|
Material |
Aluminum |
|
Finish |
Bare |
Classifications
|
Brand Name |
Homac |