Catalog No. : 7020-2-EGSL-56W2
Description: AL CABLE JUMPER 56 INCH 4NN PADS
UPC: 75114409254
Bolted Aluminum, Welded Cable Jumpers, Flat to Flat, Slotted Pad Holes. Length 56 inch not counting Pads. 6 Slot to 4 Slot Pads. Slots 9/16 inch x 1 inch on 6 x 4 and 4 x 4 inch Pads. 2 Cable Jumper with Spacer. Cables are 1272 Ropelay.
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Substation connector |
|
Special Features |
Slotted Pad Holes, 6-Hole to 4-Hole |
Specifications
|
End Connection |
Bolted |
|
Material |
Aluminum |
|
Finish |
None |
Classifications
|
Brand Name |
Homac |
Dimensions
|
Size |
Length 56 inch |