Catalog No. : 7020-2-EE-75-1/2W2
Description: AL CABLE JUMPER 75-1/2 INCH 4N PADS
UPC: 75114372183
Bolted Aluminum Flexible Connector, Aluminum Cable Jumper 75-1/2 inch long with 4N (4-Hole, 4 inch x 3 inch Pads). Welded Cable jumper that uses (2) 1272 aluminum cables, 75.5” long that are welded to a 4 hole NEMA aluminum pad on each end with a cable spacer in the middle to keep the cables separated.
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Substation connector |
Specifications
|
End Connection |
Mechanical |
|
Material |
Aluminum |
|
Finish |
Bare |
Classifications
|
Brand Name |
Homac |