Catalog No. : 7020-2-EE-63W2
Description: WELDED CABLE JUMPER FLAT TO FLAT
UPC: 75114428316
Bolted Aluminum, Welded Cable Jumpers, Flat to Flat, Type 7020. 2 Cables, Straight-Straight 4 Inch 4-Hole (5/16 inch diameter) Nema Flat, 63 Inches Long not counting Pads, Both Sides are Factory Welded. Includes One Each 1/2 inch Aluminum Hardware (Bolt 1/2-13 x 2 inch , Nut 1/2-13, Lock Washer 1/2 inch.). Pad is 7/8 inch Thick.
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Substation connector |
|
Special Features |
4-Hole NEMA Pads |
Specifications
|
End Connection |
Mechanical |
|
Material |
Aluminum |
|
Finish |
Bare |
|
Insulation |
None |
Classifications
|
Brand Name |
Homac |