Catalog No. : 7020-2-EE-24W2
Description: WELDED CABLE JUMPER FLAT TO FLAT
UPC: 783786312795
Bolted Aluminum, Welded Cable Jumpers, Flat to Flat, Type 7020. 2 Cables, Straight-Straight 4 inch 4-Hole NEMA Flat, 24 inches long, Both sides are factory welded.
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Substation connector |
Specifications
|
End Connection |
Mechanical |
|
Material |
Aluminum |
|
Finish |
Bare |
Classifications
|
Brand Name |
Homac |