text.skipToContent text.skipToNavigation

Catalog No. : 7020-2-CC-48-W1

Description:  WELDED CABLE JUMPER

UPC: 75114378994

Welded Cable Jumper, Flat to Flat, 4-Hole NEMA - 3 inch Pads, Conductor Flex Rope, Two Cables (1272 Ropelay)- Dual Conductor, only One End Welded, Aluminum Cable and Pad - Bare - Not Tinned, 48 Inches Long. Ampacity (30 Degrees Celsius/40 Degrees Celsius) is 940 Amps.
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Substation connector

Specifications

Material

Aluminum

Finish

Bare

Classifications

Brand Name

Homac