text.skipToContent text.skipToNavigation

Alternate Catalog No. : 701 8 1/2

Catalog No. : 70181/2

Description:  TUBING PIPE CLP 10GA 8-1/2IN STEEL

UPC: 616013137888

Strap, 10 Gauge, Tubing Outer Diameter 8-1/2 Inch, Steel
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Metal straps

Application

Superstrut Pipe Straps are designed to be twist inserted anywhere along the slot side of the channel.

Specifications

Material

Steel

Classifications

Brand Name

Superstrut

Dimensions

Size

8-1/2 Inches

Thickness

10 Gauge