text.skipToContent text.skipToNavigation

Alternate Catalog No. : 701 4 3/8 EG

Catalog No. : 70143/8EG

Description:  TUBING PIPE CLP 11GA 4-3/8IN EG STL

UPC: 616013119785

Strap, 11 Gauge, Tubing Outer Diameter 4-3/8 Inch, Electro-Galvanized Steel
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Metal straps

Application

Superstrut Pipe Straps are designed to be twist inserted anywhere along the slot side of the channel.

Specifications

Material

Steel

Classifications

Brand Name

Superstrut

Dimensions

Size

4-3/8 Inches

Thickness

11 Gauge

Documents/Support Tools

Sales Drawing

Click here