text.skipToContent text.skipToNavigation

Alternate Catalog No. : 701 3HDG

Catalog No. : 7013HDG

Description:  TUBING PIPE CLP 12GA 3IN HDG STEEL

UPC: 616013114155

Strap, 12 Gauge, Tubing Outer Diameter 3 Inch, Hot-Dip Galvanized Steel
View More View Less
For more info visit:  electrification.us.abb.com
  • Square nut is captivated on the shoulder for easy one-handed tightening.
  • Straps are interchangeable with 1-1/2 Inch strut, for broader application.
  • Straps are shipped assembled so counting and sorting are easier.
  • Pipe and conduit sizes are shown on the strap for easy identification.

Descriptors

Category

Metal straps

Special Features

Bolt head is combination slot and hex head for flexibility of attachment

Application

Superstrut®, Pipe Straps are designed to be twist inserted anywhere along the slot side of the channel.

Specifications

Material

Steel

Classifications

Brand Name

Superstrut

Documents/Support Tools

Sales Drawing

Click here