text.skipToContent text.skipToNavigation

Catalog No. : 701260

Description: 

UPC:

Electro Tin Plated Contact - Copper Rod with Aluminum Connector for use with PCT (Power Cable Terminations), 15/25kv, for Aluminum Conductor sizes 3/0 Stranded/Compressed AWG or 4/0 Compact AWG, Installing Dies 467, B26CH. Overall Length 9-1/4 inch, Pin Diameter 0.365 inch x 6 inch long, Widest Body Diameter 0.76 inch. Pre-filled with Oxide Inhibitor and Capped.
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Cable accessories

Special Features

6 inch Pin

Specifications

Material

Aluminum , Copper

Connection

Compression

Classifications

Brand Name

Elastimold

Dimensions

Size

Length 9-1/4 in

Documents/Support Tools

Support/Tools

Click here