text.skipToContent text.skipToNavigation

Alternate Catalog No. : 701 12INCH

Catalog No. : 70112INCH

Description:  TUBING PIPE CLP 12IN STEEL

UPC: 616013006801

Strap for Outside Diameter Tubing. 1/2 Inch. 14 Gauge. Pre-assembled. Bolt head is combination slot and hex. GoldGalv Finish. Trivalent Chromium, RoHS Compliant, OSHA Safe. UV Stable. Will not form white rust when left outdoors. Will not chip, peel or crack. Superior corrosion resistant. Ends and punched holes are protected. Clean, paintable surface. Plating is in compliance with ASTM Specifications (B 633-85).
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Metal straps

Specifications

Material

Steel

Classifications

Brand Name

Superstrut

Dimensions

Size

1/2 Inch

Thickness

14 Gauge

Compliance and Certifications

REACH REACH 253 Compliant