text.skipToContent text.skipToNavigation

Alternate Catalog No. : 701 12 5/8

Catalog No. : 701125/8

Description:  TUBING PIPE CLP 12-5/8IN STEEL

UPC: 616013114322

12-5/8 inch Steel Strap with GoldGalv finish.
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Metal straps

Application

Superstrut Pipe Straps are designed to be twist inserted anywhere along the slot side of the channel.

Specifications

Material

Steel

Classifications

Brand Name

Superstrut

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 240 Compliant
TSCA TSCA Section 6(h) Compliant