text.skipToContent text.skipToNavigation

Alternate Catalog No. : 701 11-3/4 EG

Catalog No. : 70111-3/4EG

Description:  TUBING PIPE CLP 11-3/4IN EG STEEL

UPC: 616013114582

11-3/4 inch Steel Strap with SilverGalv TM finish. For use with O.D. Tubing.
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Metal straps

Application

Not in catalog, need dimensions. No sales drawing listed.

Specifications

Material

Steel

Classifications

Brand Name

Superstrut

Dimensions

Size

11-3/4 Inches