text.skipToContent text.skipToNavigation

Catalog No. : 701-665AL

Description:  PIPE/COND STRAP OD 6.25-6.65IN AL

UPC: 786210602646

Made or assembled in Canada.

Strap, Pipe and Conduit, Outer Diameter of Pipe 6.25-6.65 Inches/146-170mm, EMT Conduit Size 6 Inches, Rigid Conduit Size 6 Inches, Aluminum
View More View Less
For more info visit:  electrification.us.abb.com
  • Made or assembled in Canada.

Descriptors

Category

Metal straps

Specifications

Material

Aluminum

Classifications

Brand Name

Superstrut

Dimensions

Size

6 Inches

ETIM EC002470 Mounting clamp for cable protection tubes

Material

Aluminium

Rotatable

N