text.skipToContent text.skipToNavigation

Catalog No. : 701-400AL

Description:  PIPE/COND STRAP OD 3.8-4IN AL

UPC: 786210602639

Made or assembled in Canada.

Strap, Pipe and Conduit, Outer Diameter of Pipe 3.80-4.00 Inches/96.5-101.5mm, EMT Conduit Size 3-1/2 Inches, Rigid Conduit Size 3-1/2 Inches, Aluminum
View More View Less
For more info visit:  electrification.us.abb.com
  • Made or assembled in Canada.

Descriptors

Category

Metal straps

Specifications

Material

Aluminum

Classifications

Brand Name

Superstrut

Dimensions

Size

3-1/2 Inches

ETIM EC002470 Mounting clamp for cable protection tubes

Material

Aluminium

Rotatable

N