text.skipToContent text.skipToNavigation

Catalog No. : 701-3SS316

Description:  PIPE/COND STRAP OD 3IN AL

UPC: 616013119990

Strap, 12 Gauge, Tubing Outer Diameter 3 Inches, 316 Stainless Steel
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Metal straps

Type

Pipe Straps, Pipe Clamps & Hangers (Series 700)

Specifications

Material

Stainless Steel

Classifications

Brand Name

Superstrut

Dimensions

Size

3 Inches

Thickness

12 Gauge

ETIM EC002470 Mounting clamp for cable protection tubes

Material

Stainless steel

Rotatable

N

Documents/Support Tools

Sales Drawing

Click here