text.skipToContent text.skipToNavigation

Catalog No. : 701-2SS316

Description:  PIPE/COND STRAP OD 2IN 316SS

UPC: 616013119976

Strap, 12 Gauge, Tubing Outer Diameter 2 Inch, Type 316 Stainless Steel
View More View Less
For more info visit:  electrification.us.abb.com
  • Square nut is captivated on the shoulder for easy one-handed tightening.
  • Straps are interchangeable with 1-1/2 in. strut, for broader application.

Descriptors

Category

Metal straps

Special Features

Bolt head is combination slot and hex head for flexibility of attachment

Application

Superstrut Pipe Straps are designed to be twist inserted anywhere along the slot side of the channel.

Specifications

Material

Stainless Steel

Classifications

Brand Name

Superstrut

Dimensions

Size

2 Inches

ETIM EC002470 Mounting clamp for cable protection tubes

Material

Stainless steel

Rotatable

N

Documents/Support Tools

Sales Drawing

Click here