text.skipToContent text.skipToNavigation

Catalog No. : 701-21/2SS316

Description:  TUBING PIPE CLP 14GA 2-1/2IN 316SS

UPC: 616013119983

Strap, 12 Gauge, Tubing Outer Diameter 2-1/2 Inch, Type 316 Stainless Steel
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Metal straps

Specifications

Material

Stainless Steel

Classifications

Brand Name

Superstrut

Dimensions

Size

2-1/2 Inches

Thickness

12 Gauge

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 253 Compliant
TSCA TSCA Section 6(h) Compliant
ETIM EC002470 Mounting clamp for cable protection tubes

Material

Stainless steel

Rotatable

N

Documents/Support Tools

Sales Drawing

Click here