text.skipToContent text.skipToNavigation

Catalog No. : 701-204AL

Description:  PIPE/COND STRAP OD 1.93-2.04IN AL

UPC: 786210294636

Made or assembled in Canada.

Strap, Pipe and Conduit, Outer Diameter of Pipe 1.93-2.04 Inches/49-52mm, Aluminum
View More View Less
For more info visit:  electrification.us.abb.com
  • Made or assembled in Canada.

Descriptors

Category

Metal straps

Specifications

Material

Aluminum

Classifications

Brand Name

Superstrut

Dimensions

Size

1.93-2.04 Inches/49-52mm

ETIM EC002470 Mounting clamp for cable protection tubes

Material

Aluminium

Rotatable

N