Catalog No. : 701-193AL
Description: PIPE/COND STRAP OD 1.81-1.93IN AL
UPC: 786210294582
Made or assembled in Canada.
Strap, Pipe and Conduit, Outer Diameter of Pipe 1.81-1.93 Inches/46-49mm, Rigid Conduit Size 1-1/2 Inch, Aluminum
View More
View Less
For more info visit:
electrification.us.abb.com
- Made or assembled in Canada.
Descriptors
|
Category |
Metal straps |
|
Special Features |
Machine screw and nut included |
|
Application |
Where design loads are indicated, they provide for a safety factor of 3 in conformance with the American Standard Code for Pressure Piping. |
Specifications
|
Material |
Aluminum with zinc plated hardware |
Classifications
|
Brand Name |
Superstrut |
Dimensions
|
Size |
1.93 Inches |
ETIM Classification
ETIM
EC002470 Mounting clamp for cable protection tubes
|
Material |
Aluminium |
|
Rotatable |
N |