text.skipToContent text.skipToNavigation

Catalog No. : 701-180AL

Description:  PIPE/COND STRAP OD 1.68-1.8IN AL

UPC: 786210294537

Made or assembled in Canada.

Strap, Pipe and Conduit, Outer Diameter of Pipe 1.68-1.80 Inches/42.5-46mm, EMT Conduit Size 1-1/2 Inch, Aluminum
View More View Less
For more info visit:  electrification.us.abb.com
  • Made or assembled in Canada.

Descriptors

Category

Metal straps

Special Features

Machine screw and nut included

Application

Where design loads are indicated, they provide for a safety factor of 3 in conformance with the American Standard Code for Pressure Piping.

Specifications

Material

Aluminum with zinc plated hardware

Classifications

Brand Name

Superstrut

Dimensions

Size

1.80 Inches

ETIM EC002470 Mounting clamp for cable protection tubes

Material

Aluminium

Rotatable

N