Catalog No. : 701-140PG
Description: PIPE/COND STRAP OD 1.27-1.4IN PG
UPC: 786210292328
Made or assembled in Canada.
Strap, Pipe and Conduit, Outer Diameter of Pipe 1.27-1.40 Inches/32-36mm, Rigid Conduit Size 1 Inch, Pre-Galvanized Steel
View More
View Less
For more info visit:
electrification.us.abb.com
- Made or assembled in Canada.
Descriptors
|
Category |
Metal straps |
|
Special Features |
Machine screw and nut included |
|
Application |
Where design loads are indicated, they provide for a safety factor of 3 in conformance with the American Standard Code for Pressure Piping. |
Specifications
|
Material |
Steel |
Classifications
|
Brand Name |
Superstrut |
Dimensions
|
Size |
1.40 Inches |
ETIM Classification
ETIM
EC002470 Mounting clamp for cable protection tubes
|
Material |
Steel |
|
Outer diameter |
36 mm |
|
Rotatable |
N |