text.skipToContent text.skipToNavigation

Catalog No. : 701-13/4SS316

Description:  TUBING PIPE CLP 12GA 1-3/4IN 316SS

UPC: 616013119969

Strap, 12 Gauge, Tubing Outer Diameter 1-3/4 Inch, Type 316 Stainless Steel
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Metal straps

Specifications

Material

Stainless Steel

Classifications

Brand Name

Superstrut

Dimensions

Size

1-3/4 Inches

Thickness

12 Gauge

ETIM EC002470 Mounting clamp for cable protection tubes

Material

Stainless steel

Rotatable

N

Documents/Support Tools

Sales Drawing

Click here